IESNA:LM-63-2002
[TEST]P1388789
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-730-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30251.3
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
207.8 247.8 343.7 655.4 1758.3 2989.2 4124.1 4859.4 5586.7 6521.8 7712.7 8943.5 10653.9 12268.4 13627.1 14770.0 15825.0 16856.0 
17951.0 19397.6 21068.0 22642.5 23050.2 22370.8 21235.9 19941.1 18950.0 18118.8 14969.8 9766.7 4675.6 2261.9 1198.9 487.5 279.7 
151.9 87.9 0.0 
207.8 255.8 343.7 639.4 1630.5 2941.2 4004.2 4803.4 5586.7 6513.8 7592.8 8975.5 10598.0 12060.6 13443.3 14578.2 15625.2 16608.3 
17727.2 19125.9 20860.2 22474.7 23034.2 22354.8 21148.0 19901.1 18862.1 17991.0 14993.8 9790.7 4771.5 2261.9 1206.9 471.6 271.7 
143.9 87.9 0.0 
207.8 247.8 327.7 623.4 1494.6 2709.4 3924.3 4739.5 5522.8 6417.9 7488.9 8847.6 10254.3 11716.9 12923.8 13778.9 14642.1 15697.1 
16904.0 18326.6 20292.8 22554.6 23633.6 23194.0 21763.4 20340.7 19373.6 18582.4 15873.0 10781.8 5538.8 2557.6 1214.8 455.6 287.7 
159.8 95.9 0.0 
207.8 247.8 311.7 535.5 1286.8 2453.7 3548.6 4507.7 5330.9 6210.1 7241.1 8488.0 9790.7 11085.5 12180.5 13091.6 13707.0 14634.1 
15920.9 17535.4 19789.3 22139.0 23993.3 24089.2 22850.4 21187.9 20093.0 19365.7 16999.9 12731.9 7137.2 3244.9 1430.6 519.5 287.7 
183.8 119.9 0.0 
207.8 247.8 303.7 455.6 935.1 1902.2 3005.2 4108.1 5003.3 5850.5 6801.6 7984.4 9231.3 10566.0 11692.9 12668.0 13347.4 13890.8 14698.1 
16024.8 18110.8 21028.1 23785.5 24792.5 23857.4 22171.0 21116.0 20388.7 18118.8 14913.9 9606.9 4371.9 1958.1 727.3 327.7 223.8 
159.8 0.0 
207.8 239.8 287.7 375.6 639.4 1238.8 2245.9 3236.9 4339.9 5259.0 6130.2 7121.3 8248.2 9359.1 10645.9 11676.9 12500.2 13107.6 13555.2 
14338.4 15569.2 17791.1 21259.9 24033.2 24752.5 23090.1 21907.2 21020.1 18998.0 16160.7 12212.4 7217.2 3628.6 1422.7 503.5 295.7 
215.8 0.0 
207.8 239.8 263.8 319.7 431.6 695.3 1206.9 2038.1 2949.2 3956.3 4931.3 5986.3 6897.5 7888.5 8967.5 10070.5 11013.6 11876.7 12524.1 
13187.5 14018.7 15329.5 17423.5 20636.4 23849.4 24968.3 24289.0 23409.8 20284.8 16840.0 13451.3 10765.8 6833.5 3228.9 1310.8 
423.6 287.7 0.0 
207.8 231.8 255.8 295.7 367.7 495.5 823.2 1358.7 2165.9 3013.1 3964.2 4955.3 5922.4 6897.5 7856.6 8943.5 9886.6 10853.7 11661.0 12476.2 
13315.4 14418.3 16104.7 18598.4 22067.1 24640.7 25144.2 24864.4 22155.0 18286.7 14506.3 11581.0 8344.1 4691.6 1966.1 551.5 
327.7 0.0 
207.8 223.8 247.8 279.7 319.7 391.6 551.5 807.2 1302.8 1982.1 2789.4 3644.5 4587.7 5538.8 6537.8 7544.9 8511.9 9511.0 10462.1 11381.2 
12348.3 13491.2 15001.8 16975.9 19525.5 22698.5 24153.1 24600.7 23977.3 21076.0 17087.8 13155.5 9343.1 6090.2 2701.4 895.2 
375.6 0.0 
207.8 223.8 231.8 247.8 255.8 279.7 303.7 351.7 415.6 527.5 711.3 983.1 1358.7 1894.2 2517.6 3213.0 3964.2 4851.4 5802.5 6873.5 8032.4 9391.1 
11005.6 12939.7 15169.6 17551.4 18998.0 19925.1 21403.7 20620.5 17087.8 11844.8 7137.2 3748.4 1574.5 463.6 303.7 0.0 
207.8 215.8 215.8 215.8 223.8 223.8 223.8 231.8 223.8 231.8 231.8 239.8 255.8 271.7 319.7 367.7 439.6 535.5 663.4 847.2 1079.0 1430.6 1902.2 2653.5 
3884.3 6058.3 7912.5 9071.4 10709.9 9159.3 6689.7 4699.5 3093.1 1598.5 463.6 111.9 32.0 0.0 
207.8 207.8 207.8 199.8 199.8 199.8 199.8 191.8 183.8 183.8 183.8 183.8 175.8 167.8 167.8 167.8 175.8 191.8 207.8 231.8 263.8 287.7 327.7 383.6 503.5 855.2 
1278.8 1686.4 2749.4 2917.2 2062.0 1254.8 727.3 335.7 135.9 55.9 24.0 0.0 
207.8 199.8 199.8 191.8 183.8 183.8 175.8 167.8 159.8 159.8 151.9 143.9 135.9 127.9 111.9 103.9 95.9 95.9 95.9 95.9 95.9 95.9 87.9 87.9 71.9 63.9 63.9 
63.9 79.9 95.9 71.9 63.9 63.9 48.0 32.0 24.0 24.0 0.0 
207.8 191.8 183.8 167.8 159.8 151.9 143.9 127.9 119.9 103.9 87.9 79.9 63.9 55.9 48.0 40.0 32.0 32.0 24.0 16.0 16.0 16.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 0.0 0.0 8.0 
8.0 16.0 16.0 16.0 0.0 
207.8 183.8 167.8 151.9 135.9 127.9 111.9 95.9 79.9 63.9 55.9 40.0 32.0 24.0 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
16.0 16.0 0.0 
207.8 175.8 151.9 135.9 119.9 95.9 87.9 71.9 55.9 40.0 32.0 16.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
16.0 0.0 
207.8 167.8 143.9 119.9 103.9 87.9 63.9 48.0 40.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 
8.0 0.0 
207.8 167.8 135.9 111.9 87.9 71.9 55.9 40.0 32.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 
0.0 
207.8 159.8 135.9 103.9 87.9 71.9 48.0 32.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
207.8 167.8 135.9 103.9 87.9 63.9 48.0 40.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
207.8 167.8 135.9 111.9 87.9 63.9 55.9 40.0 32.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
207.8 167.8 135.9 111.9 87.9 63.9 55.9 40.0 32.0 24.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
